COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

62.4 lb

Series

N

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Inch Lock Nuts

Dimension

Outside Diameter

18.894 in

Thickness

2.385 in

Face Diameter

20.75 in

Slot Depth

0.604 in

Slot Width

1.48 in

Dimension B.C.

20.673 mm

Number of Threads

5

Dimension S1

1.25 mm

Dimension g

22.068 in