COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 37.3 lb

Series

N/A N

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Inch Lock Nuts

Dimension

Outside Diameter

N/A 15.745 in

Thickness

N/A 2.073 in

Face Diameter

N/A 17.438 in

Slot Depth

N/A 0.604 in

Slot Width

N/A 1.23 in

Dimension B.C.

N/A 17.235 mm

Number of Threads

N/A 5

Dimension S1

N/A 0.875 mm

Dimension g

N/A 18.505 in