COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

4.87084 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

200 mm

Thickness

25 mm

Face Diameter

182 mm

Slot Depth

7 mm

Slot Width

16 mm

Dimension D1

M155 x 3.00 mm

Dimension D6

156.5 mm

Dimension g

186 mm