COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

3.43824 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

180 mm

Thickness

22 mm

Face Diameter

160 mm

Slot Depth

6 mm

Slot Width

14 mm

Dimension D1

M140 x 2.00 mm

Dimension D6

141 mm

Dimension g

168 mm