COMPANY HEADER
By Keyword
By Item #
|
All Categories
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Terms
All Categories
>
P.T. International
>
Power Transmission Components
>
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
> Item # KM26-MS
All Categories
All Categories
P.T. International
P.T. International
Power Transmission Components
Power Transmission Components
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Item # KM26-MS
Item # KM26-MS, 12 mm Slot Width Locking Nut
KM26-MS
12 mm Slot Width Locking Nut
Request Information
Email This Page
Printable Page
/Asset/Metric_ADAPTER_NUT.jpg
/Asset/Metric_ADAPTER_NUT.jpg
Close Window
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Locking Nuts
Weight
N/A
2.755 lb
Series
N/A
KM
Locking Type
N/A
Washer Device, Clip or Plate Device
TYPE: EURO/ PTI
N/A
PTI
Short Description
N/A
Metric Lock Nuts
Dimension
Outside Diameter
N/A
165 mm
Thickness
N/A
21 mm
Face Diameter
N/A
149 mm
Slot Depth
N/A
5 mm
Slot Width
N/A
12 mm
Dimension D1
N/A
M130 x 2.00 mm
Dimension D6
N/A
131 mm
Dimension g
N/A
155 mm