COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 2.755 lb

Series

N/A KM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Metric Lock Nuts

Dimension

Outside Diameter

N/A 165 mm

Thickness

N/A 21 mm

Face Diameter

N/A 149 mm

Slot Depth

N/A 5 mm

Slot Width

N/A 12 mm

Dimension D1

N/A M130 x 2.00 mm

Dimension D6

N/A 131 mm

Dimension g

N/A 155 mm