COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

2.38032 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

155 mm

Thickness

20 mm

Face Diameter

138 mm

Slot Depth

5 mm

Slot Width

12 mm

Dimension D1

M120 x 2.00 mm

Dimension D6

121 mm

Dimension g

145 mm