COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

17.94056 lb

Series

AN

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Inch Lock Nuts

Dimension

Outside Diameter

7.847 in

Thickness

1.198 in

Face Diameter

9.156 in

Slot Depth

0.323 in

Slot Width

0.735 in

Number of Threads

8

Dimension g

9.849 in