COMPANY HEADER
Terms
Request Information
M5 x 3000_Metric Gear Rack
Unit of Measure

Specifications

Type

Gear Racks

Material

C 45 E UNI EN 10083-1

Number of Teeth

191

Type: EURO/PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Short Description

Metric Gear Rack

Weight

45.3 lb

Dimension

Pitch

15.708 mm

Dimension hp

45 mm

Dimension he x S

50 x 50

Dimension Lr

3000.23 mm

Dimension S

1 mm