d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 5 1/4 in133 mm |
P - Dimension |
N/A 4 3/8 in111 mm |
S - Dimension |
N/A 15/32 in12 mm |
J - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 49/64 in19.5 mm |
F - Dimension |
N/A 3.625 in92.1 mm |
I - Dimension |
N/A 23/64 in9 mm |
Z - Dimension |
N/A 1 17/32 in39.2 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 208 IP69K |
Housing No. |
N/A SFCS 208 |
Weight |
N/A 4.40 lb |
Seal Type |
N/A IP69K |