d - Shaft Dia. |
N/A 1.25 in |
A - Dimension |
N/A 5.00 in127 mm |
P - Dimension |
N/A 4 1/8 in104.8 mm |
S - Dimension |
N/A 15/32 in12 mm |
J - Dimension |
N/A 3/8 in9.5 mm |
G - Dimension |
N/A 45/64 in18 mm |
F - Dimension |
N/A 3.375 in85.7 mm |
I - Dimension |
N/A 5/16 in8 mm |
Z - Dimension |
N/A 1 5/16 in33.4 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 207-20 IP69K |
Housing No. |
N/A SFCS 207 |
Weight |
N/A 3.5 lb |
Seal Type |
N/A IP69K |