d - Shaft Dia. |
N/A 1.5 in |
H - Dimension |
N/A 1 15/16 in49.2 mm |
A - Dimension |
N/A 7 1/8 in181 mm |
E - Dimension |
N/A 5 7/16 in137 mm |
B - Dimension |
N/A 2 in51 mm |
S2 - Dimension |
N/A 7/8 in22 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 13/16 in21 mm |
W - Dimension |
N/A 4 in102 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.3543 in9 mm |
M - Dimension |
N/A 0.9843 in25 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SB 208-24 |
Housing No. |
N/A P 208 |
Weight |
N/A 4.9 lb |
Seal Type |
N/A K-Type |