d - Shaft Dia. |
N/A 35 mm |
H - Dimension |
N/A 1 13/16 in46 mm |
A - Dimension |
N/A 6 19/32 in167 mm |
E - Dimension |
N/A 5 in127 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
S2 - Dimension |
N/A 7/8 in22 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 25/32 in20 mm |
W - Dimension |
N/A 3 21/32 in93 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
M - Dimension |
N/A 0.9252 in23.5 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SB 207 |
Housing No. |
N/A PL 207 |
Weight |
N/A 3.6 lb |
Seal Type |
N/A K-Type |