d - Shaft Dia. |
N/A 30 mm |
H - Dimension |
N/A 1 9/16 in39.7 mm |
A - Dimension |
N/A 6 11/32 in161 mm |
E - Dimension |
N/A 4 3/4 in121 mm |
B - Dimension |
N/A 1 3/4 in45 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 5/32 in80 mm |
Bi - Dimension |
N/A 1.1811 in30 mm |
N - Dimension |
N/A 0.3150 in8 mm |
M - Dimension |
N/A 0.8661 in22 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SB 206 |
Housing No. |
N/A PL 206 |
Weight |
N/A 2.8 lb |
Seal Type |
N/A K-Type |