d - Shaft Dia. |
N/A 1 in |
H - Dimension |
N/A 1 5/16 in33.3 mm |
A - Dimension |
N/A 5 1/2 in140 mm |
E - Dimension |
N/A 4 1/8 in105 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
S2 - Dimension |
N/A 11/16 in18 mm |
S1 - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 5/8 in16 mm |
W - Dimension |
N/A 2 45/64 in69 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
M - Dimension |
N/A 0.7677 in19.5 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 205-16 |
Housing No. |
N/A PL 205 |
Weight |
N/A 1.8 lb |
Seal Type |
N/A K-Type |