d - Shaft Dia. |
N/A 17 mm |
H - Dimension |
N/A 1 1/16 in27 mm |
A - Dimension |
N/A 4 7/8 in124 mm |
E - Dimension |
N/A 3 5/8 in92 mm |
B - Dimension |
N/A 1 7/16 in37 mm |
S2 - Dimension |
N/A 3/4 in19 mm |
S1 - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 17/32 in13 mm |
W - Dimension |
N/A 2 15/64 in57 mm |
Bi - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.2362 in6 mm |
M - Dimension |
N/A 0.6299 in16 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 203 |
Housing No. |
N/A PL 203 |
Weight |
N/A 1.3 lb |
Seal Type |
N/A K-Type |