d - Shaft Dia. |
N/A 1.125 in |
H - Dimension |
N/A 1 11/16 in42.9 mm |
A - Dimension |
N/A 6 5/16 in160 mm |
E - Dimension |
N/A 4 3/4 in121 mm |
B - Dimension |
N/A 1 3/4 in44 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 19/64 in84 mm |
Bi - Dimension |
N/A 1.1811 in30 mm |
N - Dimension |
N/A 0.3150 in8 mm |
M - Dimension |
N/A 0.8661 in22 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SB 206-18 |
Housing No. |
N/A P 206 |
Weight |
N/A 2.8 lb |
Seal Type |
N/A K-Type |