d - Shaft Dia. |
N/A 0.75 in |
H - Dimension |
N/A 1 5/16 in33.3 mm |
A - Dimension |
N/A 5 in127 mm |
E - Dimension |
N/A 3 3/4 in95 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
S2 - Dimension |
N/A 11/16 in17 mm |
S1 - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 9/16 in14 mm |
W - Dimension |
N/A 2 19/32 in66 mm |
Bi - Dimension |
N/A 0.9843 in25 mm |
N - Dimension |
N/A 0.2756 in7 mm |
M - Dimension |
N/A 0.7087 in18 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 204-12 |
Housing No. |
N/A P 204 |
Weight |
N/A 1.6 lb |
Seal Type |
N/A K-Type |