COMPANY HEADER
Terms
Request Information
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

d - Shaft Dia.

30 mm

H - Dimension

1 11/16 in42.9 mm

A - Dimension

6 5/32 in156 mm

E - Dimension

4 11/16 in119 mm

B - Dimension

1 5/16 in33 mm

S2 - Dimension

13/16 in21 mm

S1 - Dimension

9/16 in14 mm

G - Dimension

9/16 in14 mm

W - Dimension

3 9/32 in83 mm

Bi - Dimension

1.1811 in30 mm

N - Dimension

0.3150 in8 mm

M - Dimension

0.8661 in

Bolt Used

1/2 in

Bearing No.

SB 206G

Housing No.

LP 206

Weight

1.5 lb

Seal Type

K-Type