d - Shaft Dia. |
N/A 25 mm |
H - Dimension |
N/A 1 7/16 in36.5 mm |
A - Dimension |
N/A 5 1/8 in130 mm |
E - Dimension |
N/A 3 15/16 in100 mm |
B - Dimension |
N/A 1 5/32 in29 mm |
S2 - Dimension |
N/A 5/8 in16 mm |
S1 - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 0.5 in13 mm |
W - Dimension |
N/A 2 25/32 in71 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
M - Dimension |
N/A 0.7677 in |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 205G |
Housing No. |
N/A LP 205 |
Weight |
N/A 1.3 lb |
Seal Type |
N/A K-Type |