COMPANY HEADER
Terms
Request Information
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

d - Shaft Dia.

0.75 in

H - Dimension

1 5/16 in33.3 mm

A - Dimension

4 29/32 in125 mm

E - Dimension

3 13/16 in97 mm

B - Dimension

1 1/16 in27 mm

S2 - Dimension

5/8 in16 mm

S1 - Dimension

7/16 in11 mm

G - Dimension

0.5 in13 mm

W - Dimension

2 9/16 in65 mm

Bi - Dimension

0.9843 in25 mm

N - Dimension

0.2756 in7 mm

M - Dimension

0.7087 in

Bolt Used

3/8 in

Bearing No.

SB 204-12G

Housing No.

LP 204

Weight

1 lb

Seal Type

K-Type