COMPANY HEADER
Terms
Request Information
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

d - Shaft Dia.

0.5 in

H - Dimension

1 3/16 in30.2 mm

A - Dimension

4 1/2 in114 mm

E - Dimension

3 7/16 in87 mm

B - Dimension

1 in25 mm

S2 - Dimension

5/8 in16 mm

S1 - Dimension

7/16 in11 mm

G - Dimension

15/32 in12 mm

W - Dimension

2 1/4 in57 mm

Bi - Dimension

0.8661 in22 mm

N - Dimension

0.2362 in6 mm

M - Dimension

0.6299 in

Bolt Used

3/8 in

Bearing No.

SB 201-8G

Housing No.

LP 203

Weight

0.8 lb

Seal Type

K-Type