COMPANY HEADER
Terms
Request Information
Light duty. Eccentric locking collar type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

d - Shaft Dia.

N/A 35 mm

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 6 1/2 in165 mm

E - Dimension

N/A 5 in127 mm

B - Dimension

N/A 1 3/8 in35 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 5/8 in16 mm

W - Dimension

N/A 3 23/32 in94 mm

Bi - Dimension

N/A 1.5315 in38.9 mm

N - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 2.1890 in55.6 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SA 207G

Housing No.

N/A LP 207

Weight

N/A 2.4 lb

Seal Type

N/A K-Type