d - Shaft Dia. |
N/A 2.6875 in |
A - Dimension |
N/A 6 17/32 in166 mm |
W - Dimension |
N/A 7 7/8 in200 mm |
C - Dimension |
N/A 3/8 in9.5 mm |
H - Dimension |
N/A 4 39/64 in117 mm |
L - Dimension |
N/A 2 3/4 in70 mm |
D - Dimension |
N/A 1 1/4 in32 mm |
K - Dimension |
N/A PF 1 1/2-11 1/2 |
Bi - Dimension |
N/A 3.0630 in77.8 mm |
N - Dimension |
N/A 1.3110 in33.3 mm |
M - Dimension |
N/A 1.7520 in44.5 mm |
Bearing No. |
N/A UC X14-43 |
Housing No. |
N/A NPHA 215 |
Weight |
N/A 13.2 lb |
Seal Type |
N/A B-Type |