COMPANY HEADER
Terms
Request Information
With Black Oxide Bearing Inserts - BUCNPHA
  • B-type Seals
Unit of Measure

d - Shaft Dia.

N/A 1 in

A - Dimension

N/A 3 1/16 in78 mm

W - Dimension

N/A 4 1/16 in103 mm

C - Dimension

N/A 0 in0 mm

H - Dimension

N/A 2 33/64 in64 mm

L - Dimension

N/A 1 9/16 in40 mm

D - Dimension

N/A 3/4 in19.1 mm

K - Dimension

N/A PF 3/4-14

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bearing No.

N/A BUC 205-16

Housing No.

N/A NPHA 205

Weight

N/A 1.9 lb

Seal Type

N/A B-Type