Type |
N/A Take Up Frame |
Frame Material |
N/A Low Carbon Steel |
Number of Bolts |
N/A 4 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Wide Slot Take-Up Frame |
Weight |
N/A 20 lb |
Bolt Size |
N/A 0.5 in |
Grease Fitting |
N/A M6 |
Total Length |
N/A 14.75 in |
Total Width |
N/A 10.44 in |
Bolt Hole Center Distance Length |
N/A 12.5 in |
Bolt Hole Center Distance Width |
N/A 8.63 in |
Bolt Hole Diameter |
N/A 0.56 in |
Slide Frame Height |
N/A 2.5 in |
Slide Frame Material Thickness |
N/A 0.19 in |
Bore Size for WS211 Housing |
N/A 55 mm2 in2-1/8 in2-3/16 in |
Bore Size for WS212 Housing |
N/A 60 mm2-1/4 in2-3/8 in2-7/16 in |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 1.13 in |
Length of Center Bearing to Front of Slide Frame |
N/A 5.22 in |
Slide Rail Base to Center Distance |
N/A 1.5 in |
Inner Distance Between Slide Rails |
N/A 5.13 in |
Adjustment Rod Size |
N/A M30 |
Slide Travel Distance |
N/A 6 in |