Type |
N/A Take Up Frame |
Frame Material |
N/A Low Carbon Steel |
Number of Bolts |
N/A 6 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Wide Slot Take-Up Frame |
Weight |
N/A 24 lb |
Bolt Size |
N/A 0.4375 in |
Grease Fitting |
N/A M6 |
Total Length |
N/A 25.75 in |
Total Width |
N/A 8.81 in |
Bolt Hole Center Distance Length |
N/A 11.75 in |
Bolt Hole Center Distance Width |
N/A 7.31 in |
Bolt Hole Diameter |
N/A 0.5 in |
Slide Frame Height |
N/A 2.13 in |
Slide Frame Material Thickness |
N/A 0.25 in |
Bore Size for WS208 Housing |
N/A 40 mm1-1/2 in |
Bore Size for WS209 Housing |
N/A 45 mm1-5/8 in1-11/16 in1-3/4 in |
Bore Size for WS210 Housing |
N/A 50 mm1-7/8 in1-15/16 in2 in |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 1.13 in |
Length of Center Bearing to Front of Slide Frame |
N/A 4.41 in |
Slide Rail Base to Center Distance |
N/A 1.44 in |
Inner Distance Between Slide Rails |
N/A 4.05 in |
Adjustment Rod Size |
N/A M24 |
Slide Travel Distance |
N/A 18 in |