Type |
N/A Take Up Frame |
Frame Material |
N/A Low Carbon Steel |
Number of Bolts |
N/A 6 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Wide Slot Take-Up Frame |
Weight |
N/A 11 lb |
Bolt Size |
N/A 0.375 in |
Grease Fitting |
N/A M6 |
Total Length |
N/A 18.13 in |
Total Width |
N/A 7.06 in |
Bolt Hole Center Distance Length |
N/A 7.72 in |
Bolt Hole Center Distance Width |
N/A 6.06 in |
Bolt Hole Diameter |
N/A 0.44 in |
Slide Frame Height |
N/A 1.94 in |
Slide Frame Material Thickness |
N/A 0.25 in |
Bore Size for WS206 Housing |
N/A 30 mm1-1/8 in1-3/16 in1-1/4 in |
Bore Size for WS207 Housing |
N/A 35 mm1-1/4 in1-3/8 in1-7/16 in |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 1 in |
Length of Center Bearing to Front of Slide Frame |
N/A 3.53 in |
Slide Rail Base to Center Distance |
N/A 1.25 in |
Inner Distance Between Slide Rails |
N/A 3.55 in |
Adjustment Rod Size |
N/A TR20 |
Slide Travel Distance |
N/A 12 in |