Type |
N/A Take Up Frame |
Frame Number |
N/A HUSE08-10 |
Frame Material |
N/A Cast Iron |
Bearing Number |
N/A SA208-24 |
Housing Part Number |
N/A HUSE208 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Take-Up Slide Unit |
Weight |
N/A 4.9 lb |
Grease Zerk Size |
N/A R1/8 |
Grease Fitting |
N/A M6 |
Bolt Hole Center Distance Length |
N/A 7.09 in |
Slide Frame Length |
N/A 10.08 in |
Slide Frame Outer Width |
N/A 5.12 in |
Bolt Hole Center Distance Width |
N/A 3.94 in |
Bolt Hole Diameter |
N/A 0.55 in |
Housing Top Outer Diameter |
N/A 4.25 in |
Slide Frame Height |
N/A 1.42 in |
SA Length Through Bore |
N/A 1.72 in |
Slide Frame Inner Width |
N/A 2.36 in |
Locking Collar Outer Diameter |
N/A 2.37 in |
Housing Thickness |
N/A 1.18 in |
Slide Frame Thickness |
N/A 0.16 in |
Bore Size |
N/A 1.5 in |
Travel Distance |
N/A 3.15 in |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 0.79 in |
Length of Bearing Center to Front of Slide Frame |
N/A 2.36 in |
Adjustment Rod Diameter |
N/A M16 |
Length between Center Outer Race to Front of Locking Collar - SA |
N/A 1.29 in |