COMPANY HEADER
Terms
Request Information
PHUSE 200 Euro Series Take-Up Slide Unit with SA Insert
Unit of Measure

Specifications

Type

Take Up Frame

Frame Number

HUSE05-06-07

Frame Material

Cast Iron

Bearing Number

SA207-20

Housing Part Number

HUSE207

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Take-Up Slide Unit

Weight

2.5 lb

Dimension

Grease Zerk Size

R1/8

Grease Fitting

M6

Bolt Hole Center Distance Length

5.51 in

Slide Frame Length

7.36 in

Slide Frame Outer Width

4.06 in

Bolt Hole Center Distance Width

3.15 in

Bolt Hole Diameter

0.45 in

Housing Top Outer Diameter

3.86 in

Slide Frame Height

1.1 in

SA Length Through Bore

1.53 in

Slide Frame Inner Width

2.05 in

Locking Collar Outer Diameter

2.19 in

Housing Thickness

0.87 in

Slide Frame Thickness

0.16 in

Bore Size

1.25 in

Travel Distance

2.56 in

Length of Bolt Hole Center to Front of Slide Frame

0.79 in

Length of Bearing Center to Front of Slide Frame

1.97 in

Adjustment Rod Diameter

M12

Length between Center Outer Race to Front of Locking Collar - SA

1.2 in