Type |
N/A Take Up Frame |
Frame Number |
N/A HUSE05-06-07 |
Frame Material |
N/A Cast Iron |
Bearing Number |
N/A SB205x25mm |
Housing Part Number |
N/A HUSE205 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Take-Up Slide Unit |
Weight |
N/A 2.1 lb |
Grease Zerk Size |
N/A R1/8 |
Grease Fitting |
N/A M6 |
Bolt Hole Center Distance Length |
N/A 140 mm |
Slide Frame Length |
N/A 187 mm |
Slide Frame Outer Width |
N/A 103 mm |
Bolt Hole Center Distance Width |
N/A 80 mm |
Bolt Hole Diameter |
N/A 11.5 mm |
Housing Top Outer Diameter |
N/A 78 mm |
Slide Frame Height |
N/A 28 mm |
SB Length Through Bore |
N/A 27 mm |
Slide Frame Inner Width |
N/A 52 mm |
Locking Collar Outer Diameter |
N/A 37.5 mm |
Housing Thickness |
N/A 22 mm |
Slide Frame Thickness |
N/A 4 mm |
Bore Size |
N/A 25 mm |
Travel Distance |
N/A 65 mm |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 20 mm |
Length of Bearing Center to Front of Slide Frame |
N/A 50 mm |
Adjustment Rod Diameter |
N/A M12 |
Length between Center Outer Race to Front of Locking Collar - SB |
N/A 19.5 mm |