COMPANY HEADER
Terms
Request Information
PHUSE 200 Euro Series Take-Up Slide Unit with SA Insert
Unit of Measure

Specifications

Type

Take Up Frame

Frame Number

HUSE05-06-07

Frame Material

Cast Iron

Bearing Number

SA205-25mm

Housing Part Number

HUSE205

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Take-Up Slide Unit

Weight

2.1 lb

Dimension

Grease Zerk Size

R1/8

Grease Fitting

M6

Bolt Hole Center Distance Length

140 mm

Slide Frame Length

187 mm

Slide Frame Outer Width

103 mm

Bolt Hole Center Distance Width

80 mm

Bolt Hole Diameter

11.5 mm

Housing Top Outer Diameter

78 mm

Slide Frame Height

28 mm

SA Length Through Bore

31 mm

Slide Frame Inner Width

52 mm

Locking Collar Outer Diameter

37.5 mm

Housing Thickness

22 mm

Slide Frame Thickness

4 mm

Bore Size

25 mm

Travel Distance

65 mm

Length of Bolt Hole Center to Front of Slide Frame

20 mm

Length of Bearing Center to Front of Slide Frame

50 mm

Adjustment Rod Diameter

M12

Length between Center Outer Race to Front of Locking Collar - SA

24 mm