Type |
N/A Take Up Frame |
Frame Number |
N/A HUSE05-06-07 |
Frame Material |
N/A Cast Iron |
Bearing Number |
N/A SA205-14 |
Housing Part Number |
N/A HUSE205 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Take-Up Slide Unit |
Weight |
N/A 2.1 lb |
Grease Zerk Size |
N/A R1/8 |
Grease Fitting |
N/A M6 |
Bolt Hole Center Distance Length |
N/A 5.51 in |
Slide Frame Length |
N/A 7.36 in |
Slide Frame Outer Width |
N/A 4.06 in |
Bolt Hole Center Distance Width |
N/A 3.15 in |
Bolt Hole Diameter |
N/A 0.45 in |
Housing Top Outer Diameter |
N/A 3.07 in |
Slide Frame Height |
N/A 1.1 in |
SA Length Through Bore |
N/A 1.22 in |
Slide Frame Inner Width |
N/A 2.05 in |
Locking Collar Outer Diameter |
N/A 1.5 in |
Housing Thickness |
N/A 0.87 in |
Slide Frame Thickness |
N/A 0.16 in |
Bore Size |
N/A 0.875 in |
Travel Distance |
N/A 2.56 in |
Length of Bolt Hole Center to Front of Slide Frame |
N/A 0.79 in |
Length of Bearing Center to Front of Slide Frame |
N/A 1.97 in |
Adjustment Rod Diameter |
N/A M12 |
Length between Center Outer Race to Front of Locking Collar - SA |
N/A 0.93 in |