COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS212

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

UC212-39

Component 2

WS212

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

2800 rpm

Static Load Ratings

8090 lb

Dynamic Load Ratings

11800 lb

Short Description

WS 200 PTI Series

Weight

5.9 kg

Dimension

Grease Fitting

M6

Total Length

7.64 in

Total Width

5.75 in

Slot Width

1.06 in

Bore Size

2.4375 in

Housing Thickness

1.81 in

Width between Slots

5.12 in

Slot Length

4.02 in

Length Through Pilot Hole

0.75 in

Pilot Hole Diameter

1.38 in

Length Through Bore Including Housing

2.47 in

Tightening Slot Length

1.26 in

Tightening Slot Width

2.5 in

Base Width

4.02 in

Diameter at Pilot Hole

2.5 in

Length between Center of Outer Race to Back of Housing

0.91 in

Length between Centerline to Base of Housing

4.69 in