COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS211

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

UC211-55MM

Component 2

WS211

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

3100 rpm

Static Load Ratings

28950 kN

Dynamic Load Ratings

43030 kN

Short Description

WS 200 PTI Series

Weight

4.2 kg

Dimension

Grease Fitting

M6

Total Length

171 mm

Total Width

146 mm

Slot Width

27 mm

Bore Size

55 mm

Housing Thickness

38 mm

Width between Slots

130 mm

Slot Length

95 mm

Length Through Pilot Hole

19 mm

Pilot Hole Diameter

35 mm

Length Through Bore Including Housing

53.9 mm

Tightening Slot Length

25.4 mm

Tightening Slot Width

63.5 mm

Base Width

102 mm

Diameter at Pilot Hole

63.5 mm

Length between Center of Outer Race to Back of Housing

19 mm

Length between Centerline to Base of Housing

106 mm