COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS205

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

UC205-25MM

Component 2

WS205

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

6250 rpm

Static Load Ratings

7700 kN

Dynamic Load Ratings

13810 kN

Short Description

WS 200 PTI Series

Weight

1 kg

Dimension

Grease Fitting

M6

Total Length

97 mm

Total Width

89 mm

Slot Width

13.5 mm

Bore Size

25 mm

Housing Thickness

24 mm

Width between Slots

76.2 mm

Slot Length

51 mm

Length Through Pilot Hole

10 mm

Pilot Hole Diameter

22 mm

Length Through Bore Including Housing

31.8 mm

Tightening Slot Length

16 mm

Tightening Slot Width

32 mm

Base Width

51 mm

Diameter at Pilot Hole

32 mm

Length between Center of Outer Race to Back of Housing

12 mm

Length between Centerline to Base of Housing

62 mm