COMPANY HEADER
Terms
Request Information
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T217

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A UC217-52

Component 2

N/A T217

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 2000 rpm

Static Load Ratings

N/A 14400 lb

Dynamic Load Ratings

N/A 18900 lb

Short Description

N/A UCT 200 PTI Series

Weight

N/A 12.06 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 10.24 in

Total Width

N/A 7.8 in

Slot Width

N/A 1.18 in

Bore Size

N/A 3.25 in

Housing Thickness

N/A 2.13 in

Width between Slots

N/A 6.81 in

Slot Length

N/A 6.18 in

Length Through Pilot Hole

N/A 1.14 in

Pilot Hole Diameter

N/A 1.89 in

Length Through Bore Including Housing

N/A 3.09 in

Tightening Slot Length

N/A 1.5 in

Tightening Slot Width

N/A 2.87 in

Base Width

N/A 4.88 in

Diameter at Pilot Hole

N/A 2.87 in

Length between Center of Outer Race to Back of Housing

N/A 1.06 in

Length between Centerline to Base of Housing

N/A 5.91 in