COMPANY HEADER
Terms
Request Information
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T213

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A UC213-65MM

Component 2

N/A T213

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 2600 rpm

Static Load Ratings

N/A 43510 kN

Dynamic Load Ratings

N/A 60720 kN

Short Description

N/A UCT 200 PTI Series

Weight

N/A 7.68 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 224 mm

Total Width

N/A 167 mm

Slot Width

N/A 26 mm

Bore Size

N/A 65 mm

Housing Thickness

N/A 44 mm

Width between Slots

N/A 151 mm

Slot Length

N/A 121 mm

Length Through Pilot Hole

N/A 21 mm

Pilot Hole Diameter

N/A 41 mm

Length Through Bore Including Housing

N/A 61.6 mm

Tightening Slot Length

N/A 32 mm

Tightening Slot Width

N/A 70 mm

Base Width

N/A 111 mm

Diameter at Pilot Hole

N/A 70 mm

Length between Center of Outer Race to Back of Housing

N/A 22 mm

Length between Centerline to Base of Housing

N/A 137 mm