COMPANY HEADER
Terms
Request Information
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

SPK212

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

HC212-60MM

Component 2

SPK212

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

2800 rpm

Static Load Ratings

35590 kN

Dynamic Load Ratings

52000 kN

Short Description

SPK 200 PTI Series

Weight

3.8 kg

Dimension

Tap Thread

M24 x 3

Grease Fitting

M6

Total Length

175 mm

Total Width

143 mm

Bore Size

60 mm

Inside Ring Width

77.3 mm

Diameter of Tapped Post

61 mm

Housing Thickness

42 mm

Slot Length

51 mm

Thread Depth

24 mm

Length between Center of Outer Race to Back of Bearing

30.5 mm

Length between Centerline to Base of Housing

104 mm