Type |
N/A Take-Up Bearing |
TYPE: EURO/PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Associate Industries |
N/A Mining, Steel, Air Handling |
Mounting Type |
N/A Mounted Ball Bearings |
Short Description |
N/A HSPA Take-Up Units |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 100 mm |
Dimension A |
N/A 255 mm |
Dimension b |
N/A 76 mm |
Dimension b1 |
N/A 40 mm |
Dimension E |
N/A 200 mm |
Dimension e |
N/A 70 mm |
Dimension f |
N/A 70 mm |
Dimension g |
N/A 78 mm |
Dimension H |
N/A 270 mm |
Dimension H1 |
N/A 240 mm |
Dimension k |
N/A 53 mm |
Dimension L |
N/A 199 mm |
Dimension L1 |
N/A 68 mm |
Dimension L2 |
N/A 94 mm |
Dimension L3 |
N/A 105 mm |
Dimension u |
N/A 40 mm |