COMPANY HEADER
Terms
Request Information
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

T209

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

HC209-26

Component 2

T209

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

3700 rpm

Static Load Ratings

4610 lb

Dynamic Load Ratings

7390 lb

Short Description

HCT 200 PTI Series

Weight

2.9 kg

Dimension

Grease Fitting

M6

Total Length

5.67 in

Total Width

4.61 in

Slot Width

0.63 in

Bore Size

1.625 in

Housing Thickness

1.38 in

Width between Slots

4.02 in

Slot Length

3.27 in

Length Through Pilot Hole

0.63 in

Pilot Hole Diameter

1.14 in

Length Through Bore Including Housing

2.06 in

Tightening Slot Length

0.75 in

Tightening Slot Width

1.93 in

Base Width

3.27 in

Diameter at Pilot Hole

1.93 in

Length between Center of Outer Race to Back of Housing

0.69 in

Length between Centerline to Base of Housing

3.43 in