COMPANY HEADER
Terms
Request Information
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

T206

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

HC206-30MM

Component 2

T206

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

5300 rpm

Static Load Ratings

11000 kN

Dynamic Load Ratings

18920 kN

Short Description

HCT 200 PTI Series

Weight

1.6 kg

Dimension

Grease Fitting

M6

Total Length

113 mm

Total Width

102 mm

Slot Width

12 mm

Bore Size

30 mm

Housing Thickness

28 mm

Width between Slots

89 mm

Slot Length

57 mm

Length Through Pilot Hole

10 mm

Pilot Hole Diameter

22 mm

Length Through Bore Including Housing

44.1 mm

Tightening Slot Length

16 mm

Tightening Slot Width

37 mm

Base Width

56 mm

Diameter at Pilot Hole

37 mm

Length between Center of Outer Race to Back of Housing

14 mm

Length between Centerline to Base of Housing

70 mm