COMPANY HEADER
Terms
Request Information
Take-Up, Tapered Adapter Sleeve, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Tapered Adapter Sleeve

Performance

Normal Duty

Housing Material

Cast Iron

Adapter Number

H208GSH-40MM

Housing Number

T208

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

GSH208-40MM

Component 2

T208

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

3700 rpm

Static Load Ratings

19800 kN

Dynamic Load Ratings

29500 kN

Short Description

GSHT 200 PTI Series

Weight

2.73 kg

Dimension

Grease Fitting

M6

Total Length

144 mm

Total Width

114 mm

Slot Width

16 mm

Bore Size

40 mm

Housing Thickness

33 mm

Width between Slots

102 mm

Slot Length

83 mm

Length Through Pilot Hole

16 mm

Pilot Hole Diameter

29 mm

Length Through Bore Including Housing

44.4 mm

Tightening Slot Length

19 mm

Tightening Slot Width

49 mm

Base Width

83 mm

Diameter at Pilot Hole

49 mm

Length between Center of Outer Race to Back of Housing

16.5 mm

Length between Centerline to Base of Housing

88 mm