COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Concentric Clamp Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS212

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

CL212-60MM

Component 2

WS212

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

2800 rpm

Static Load Ratings

32900 kN

Dynamic Load Ratings

47700 kN

Short Description

CLWS 200 PTI Series

Weight

5.9 kg

Dimension

Grease Fitting

M6

Total Length

194 mm

Total Width

146 mm

Slot Width

27 mm

Bore Size

2.25 in60 mm

Housing Thickness

42 mm

Width between Slots

130 mm

Slot Length

102 mm

Length Through Pilot Hole

19 mm

Pilot Hole Diameter

35 mm

Length Through Bore Including Housing

62.3 mm

Tightening Slot Length

32 mm

Tightening Slot Width

64 mm

Base Width

102 mm

Diameter at Pilot Hole

64 mm

Length between Center of Outer Race to Back of Housing

21 mm

Length between Centerline to Base of Housing

119 mm