COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Concentric Clamp Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS210

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

CL210-50MM

Component 2

WS210

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

3400 rpm

Static Load Ratings

23100 kN

Dynamic Load Ratings

35000 kN

Short Description

CLWS 200 PTI Series

Weight

3.2 kg

Dimension

Grease Fitting

M6

Total Length

149 mm

Total Width

117 mm

Slot Width

17.5 mm

Bore Size

1.875 in50 mm

Housing Thickness

37 mm

Width between Slots

102 mm

Slot Length

86 mm

Length Through Pilot Hole

16 mm

Pilot Hole Diameter

29 mm

Length Through Bore Including Housing

52.6 mm

Tightening Slot Length

19 mm

Tightening Slot Width

49 mm

Base Width

83 mm

Diameter at Pilot Hole

49 mm

Length between Center of Outer Race to Back of Housing

18.5 mm

Length between Centerline to Base of Housing

90 mm