COMPANY HEADER
Terms
Request Information
Wide Slot Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Take-Up Bearing

Locking Device

Concentric Clamp Collar

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

WS208

TYPE: EURO/PTI

PTI

Grease Type

NLGI #2

Component 1

CL208-24

Component 2

WS208

Associate Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

4000 rpm

Static Load Ratings

4490 lb

Dynamic Load Ratings

7400 lb

Short Description

CLWS 200 PTI Series

Weight

2.7 kg

Dimension

Grease Fitting

M6

Total Length

5.67 in

Total Width

4.49 in

Slot Width

0.688 in

Housing Thickness

1.3 in

Width between Slots

4.02 in

Slot Length

3.27 in

Length Through Pilot Hole

0.63 in

Pilot Hole Diameter

1.14 in

Length Through Bore Including Housing

1.9 in

Tightening Slot Length

0.75 in

Tightening Slot Width

1.93 in

Base Width

3.27 in

Diameter at Pilot Hole

1.93 in

Length between Center of Outer Race to Back of Housing

0.65 in

Length between Centerline to Base of Housing

3.46 in