COMPANY HEADER
Terms
Request Information
Swivel Flange
Normal Duty Bearing
Cast Iron Housing
Metric and Inch Bores
Unit of Measure

Specifications

Type

Swivel Flange Mounted Ball Bearing

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Material

Cast Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Component 1

SA209-26

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

WSFL209

Dynamic Load Rating

7390 lb

Static Load Rating

4610 lb

Speed [Max]

3700 rpm

Short Description

WSFL 200 PTI Series

Weight

1 lb

Dimension

Grease Fitting

M6

Total Length

7.09 in

Total Width

4.37 in

Total Height

1.50 in

Bore Size

1.625 in

Height of Foot

0.71 in

Flange Width at Slot

3.54 in

Bolt Hole Pattern

5.83 in

Bolt Hole Diameter

0.67 in

Bolt Slot Width

2.76 in

Center of the Outer Race to Back of Flange

0.87 in

Length Thru Bore Including Housing

2.21 in