Type |
N/A Swivel Flange Mounted Ball Bearing |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Material |
N/A Cast Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Component 1 |
N/A SA206-30MM |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A WSFL206 |
Dynamic Load Rating |
N/A 18920 kN |
Static Load Rating |
N/A 11000 kN |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A WSFL 200 PTI Series |
Weight |
N/A 1 lb |
Grease Fitting |
N/A M6 |
Total Length |
N/A 141 mm |
Total Width |
N/A 80 mm |
Total Height |
N/A 31 mm |
Bore Size |
N/A 30 mm |
Height of Foot |
N/A 14 mm |
Flange Width at Slot |
N/A 68 mm |
Bolt Hole Pattern |
N/A 117 mm |
Bolt Hole Diameter |
N/A 13 mm |
Bolt Slot Width |
N/A 53 mm |
Center of the Outer Race to Back of Flange |
N/A 16.1 mm |
Length Thru Bore Including Housing |
N/A 43.8 mm |