Type |
N/A Swivel Flange Mounted Ball Bearing |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Material |
N/A Cast Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Component 1 |
N/A SA206-19 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A WSFL206 |
Dynamic Load Rating |
N/A 4300 lb |
Static Load Rating |
N/A 2500 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A WSFL 200 PTI Series |
Weight |
N/A 1 lb |
Grease Fitting |
N/A M6 |
Total Length |
N/A 5.55 in |
Total Width |
N/A 3.15 in |
Total Height |
N/A 1.22 in |
Bore Size |
N/A 1.1875 in |
Height of Foot |
N/A 0.55 in |
Flange Width at Slot |
N/A 2.67 in |
Bolt Hole Pattern |
N/A 4.6 in |
Bolt Hole Diameter |
N/A 0.51 in |
Bolt Slot Width |
N/A 2.09 in |
Center of the Outer Race to Back of Flange |
N/A 0.63 in |
Length Thru Bore Including Housing |
N/A 1.72 in |