Type |
N/A Swivel Flange Mounted Ball Bearing |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Material |
N/A Cast Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Component 1 |
N/A SA204-20MM |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A WSFL204 |
Dynamic Load Rating |
N/A 12800 kN |
Static Load Rating |
N/A 6600 kN |
Speed [Max] |
N/A 7450 rpm |
Short Description |
N/A WSFL 200 PTI Series |
Weight |
N/A 0.6 lb |
Grease Fitting |
N/A M6 |
Total Length |
N/A 112 mm |
Total Width |
N/A 60 mm |
Total Height |
N/A 26 mm |
Bore Size |
N/A 20 mm |
Height of Foot |
N/A 12 mm |
Flange Width at Slot |
N/A 50 mm |
Bolt Hole Pattern |
N/A 90 mm |
Bolt Hole Diameter |
N/A 11 mm |
Bolt Slot Width |
N/A 40 mm |
Center of the Outer Race to Back of Flange |
N/A 12.8 mm |
Length Thru Bore Including Housing |
N/A 36.8 mm |